- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Stepper Motor Actuators (MLA)
- MLA17A15-0709S0250-C2-S02
MLA17A15-0709S0250-C2-S02
Can't find what you're looking for? Go to the Product Selector
MLA17A15-0709S0250-C2-S02
Motorized Lead screw Actuator, NEMA 17, 0.00355 in Travel/Step, 2.5 in Stroke, #8-32 Male Thread End Mounting, Single Stack, 1.5 A, Actuator
Lead Time:
3 Weeks
-
Motor comes standard with flying leads
-
Cover tube length (L) = stroke (S) + 1.16 in. (29.5 mm).
-
Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.
Dimension | Value |
[L] | 3.66 in |
[M] | 1.34 in |
[S] | 2.5 in |
[T] | #8-32 Male Thread |
Screw, Lead | 0.709 in |
Travel/Step | 0.00355 in |
Specifications | Value |
Humidity, Max | 85 % |
Inductance | 3.26 mH |
Concentricity of Mounting Pilot to Shaft (TIR) | 0.003 in |
Current per Phase | 1.5 A |
Dielectric Strength | 500 VAC for 1 minute |
Magnet Wire Insulation | Class B 266 °F |
Motor, End Play | 0.002 in @ 2 lb |
Motor, Frame Size | NEMA 17 |
Motor, Insulation Resistance | 100 Mohm @ 500 VDC |
Motor, Radial Play, Max | 0.001 in @ 1 lb |
Perpendicularity of Shaft to Mounting Face (TIR) | 0.003 in |
Power Draw | 2.63 W |
Resistance | 1.17 Ω |
Rotor Inertia | 0.23 oz-in² |
Self-locking | No |
Series | Actuator |
Stack Type | Single Stack |
Temperature Max | 125 °F |
Temperature Min | 15 °F |
Temperature, Case - Max | 176 °F |
Temperature, Storage | -4 to 122 ºF |
Voltage per Phase | 1.76 Vdc |
Weight | 0.62 lb |