MGZ3K32207-106185-53

MGZ3K32207-106185-53
MGZ3K32207-106185-53

Lifting Column, Z3, Ball Screw Drive, Prism Guide, No Motor, 79 mm Stroke, 20 mm Travel Per Shaft Rev, 7500 N, 0.83 m/s Maximum Linear Speed

Lead Time:  5 Weeks  

  • Thomson Lifting Columns are designed with the same care and expertise as Thomson's industry-leading series of linear actuators. They offer space savings, modern design, high performance, and safe operation. The LC-Series are maintenance free for life, easy to install, and light weight - a first choice for domestic, medical, and work place applications.
  • Modern, aethetic exterior form. No need for shroud or cover.
  • High load capacity, quiet and smooth.
  • Excellent extension to retraction ratio.

Dimensions

dimensions
DimensionValue
[L]106 mm
[S]79 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
DriveBall Screw 
FeedbackNo Feedback 
GuidePrism 
Nominal Stroke79 mm
Profile size (width × height)188 x 150 mm 
VoltageNo Motor 
Weight26.2 kg

Performance

PerformanceValue
Input speed, maximum2500 RPM
Load, Dynamic7500 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?