MD24A025-0200LXX2NNSD

MD24A025-0200LXX2NNSD

Actuator, Electrak MD, 24 Vdc, Dynamic Load: 250 N Acme, Max Stroke Length: 200 mm, Control: EXX + Low-Level Signal Motor Switching1 m Cable with Flying Leads

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$346.09 each Costs associated with shipping, packaging, and import taxes/duty not included.

    • Advanced onboard controls, including J1939 CAN Bus.
    • Compact and power-dense.
    • Robust and tested to industry standards, including IP66, IP67, IP69K as well as 500 hour salt spray.

Dimensions

Dimensions
Dimension Value
A 333.2 mm (13.118 in)
L 356.6 mm (14.039 in)
S 200.0 mm (7.874 in)

Specifications

Specification Value
Anti-Rotation Yes
Cable Length 1,000.000 mm / 39.370 in
Certifications CE
Special Connector Flying Leads
End Play, Max 1.200 mm / 0.047 in
IP Rating, Dynamic IP66
IP Rating, Static IP66, IP67, IP69K
Manual Override No
Nominal Stroke 200.00 mm / 7.87 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke Electronic Load Monitoring
Screw Type Acme
Temperature Max 85 °C / 185 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring Yes
Voltage 24 Vdc
Voltage Tolerance 18-32vdc
Maximum Current Draw 2.6 amp
Integrated Motor Control Yes
Electronic Load Monitoring Yes
Control Low Level Switching
Feedback None
Serialized Yes
Smart Actuation Yes
Contains Liquids No
Returnable No
Warranty 12 Months
Install Manual Link https://www.thomsonlinear.com/downloads/Electrak_MD_Installation_Operation_MNEN.pdf

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 250 N / 56 lbf
Load, Static 250 N / 56 lbf
Max Speed 52.00 mm/s / 2.05 in/s
Min Speed 43.80 mm/s / 1.72 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?