MCMBEL14-34

MCMBEL14-34
MCMBEL14-34

Linear Unit, COUPLING, BELLOWS, 14MM, .375"

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]9.53 mm
[D2]14 mm
[D3]40 mm
[L1]47 mm
[L2]13 mm
[L3]17 mm

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?