MCMBEL10-23

MCMBEL10-23
MCMBEL10-23

Linear Unit, COUPLING, BELLOWS, 10MM, .25"

Lead Time:  20 Days 
$296.03 each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]6.35 mm
[D2]10 mm
[D3]25 mm
[L1]32 mm
[L2]6 mm
[L3]13 mm