MCM0LD14-34

MCM0LD14-34
MCM0LD14-34

Linear Unit, COUPLING, OLDHAM, 9.35, 14

Lead Time:  15 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]9.35 mm
[D2]14 mm
[D3]41.3 mm
[L1]48 mm
[L2]18 mm
[L3]15 mm

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?