MCM0LD10-34GB

MCM0LD10-34GB
MCM0LD10-34GB

Linear Unit, COUPLING, OLDHAM, 10,0.5

Lead Time:  20 Days 
$175.34 each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]10 mm
[D2]0.5 in
[D3]1.31 in
[L1]1.89 in
[L2]0.71 in
[L3]0.59 in