MCM0LD10-23GB

MCM0LD10-23GB
MCM0LD10-23GB

Linear Unit, COUPLING, OLDHAM, 10, .375

Lead Time:  20 Days 
$101.36 each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]0.375 in
[D2]10 mm
[D3]1 in
[L1]1.28 in
[L2]0.36 
[L3]0.46