MCBEL24-42

MCBEL24-42
MCBEL24-42

Linear Unit, COUPLING, BELLOWS, .625, .625

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]0.625 in
[D2]0.625 in
[D3]1.77 in
[L1]2.48 in
[L2]1.54 in
[L3]0.47 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?