MCBEL16-34

MCBEL16-34
MCBEL16-34

Linear Unit, COUPLING, BELLOWS, .375, .375

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]0.375 in
[D2]0.375 in
[D3]1.57 in
[L1]1.85 in
[L2]0.51 in
[L3]0.67 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?