MCBEL12-23

MCBEL12-23
MCBEL12-23

Linear Unit, COUPLING, BELLOWS, .25 X .25

Lead Time:  N/A  
$302.45 each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]0.25 in
[D2]0.25 in
[D3]0.98 in
[L1]1.26 in
[L2]0.24 in
[L3]0.51 in