MC0LD16-34AEGB

MC0LD16-34AEGB
MC0LD16-34AEGB

Linear Unit, COUPLING, OLDHAM, .5, .5

Lead Time:  15 Days 
$175.34 each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]0.375 in
[D3]1.31 in
[L1]1.89 in
[L2]0.71 in
[L3]0.59 in