MC0LD12-23

MC0LD12-23
MC0LD12-23

Linear Unit, COUPLING, OLDHAM, .25, .25

Lead Time:  15 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

dimensions
DimensionValue
[D1]0.25 in
[D2]0.25 in
[D3]1 in
[L1]1.28 in
[L2]0.36 
[L3]0.46 

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?