- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
MultiTrac
- MAM30OPNWWSS
MAM30OPNWWSS
Can't find what you're looking for? Go to the Product Selector
MAM30OPNWWSS
Linear Bearing, Ball Bushing only, MultiTrac, 30 mm, Open, Not Self-aligning, Adjustable, Stainless Steel, Integral Wiper both ends; Use with 30 mm Diameter Shaft in continuously supported applications
Lead Time:
5 Days
$336.04
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
-
The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with Metric class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 30 mm |
[Alpha] | 90 ° |
[C] Length Along Axis | 67.260 / 68.000 mm |
[C1] | 51.700 / 52.160 mm |
[C2] Min | 1.85 mm |
[D] Recommended Housing Bore | 47.000 / 47.016 mm |
[D], Nominal | 47 mm |
[E] | 20.3 mm |
[F] Retention Hole Dia | 3 mm |
[t] | 2 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 30 mm |
[Alpha] | 90 ° |
[C] Length Along Axis | 67.260 / 68.000 mm |
[C1] | 51.700 / 52.160 mm |
[C2] Min | 1.85 mm |
[D] Recommended Housing Bore | 47.000 / 47.016 mm |
[D], Nominal | 47 mm |
[E] | 20.3 mm |
[F] Retention Hole Dia | 3 mm |
[t] | 2 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Stainless Steel |
Material | Steel; Plastic |
Number of Ball Circuits | 6 |
Self Alignment | Not Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486901389 |
Weight | 0.33 kg |
Wipers, Seals | Integral Wiper both ends |