- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
MultiTrac
- MAM16WSS
MAM16WSS
Can't find what you're looking for? Go to the Product Selector
MAM16WSS
Linear Bearing, Ball Bushing only, MultiTrac, 16 mm, Closed, Not Self-aligning, Stainless Steel, Integral Wiper one end; Use with 16 mm Diameter Shaft in end supported applications
Lead Time:
10 Days
$129.52
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
-
The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with Metric class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[C] Length Along Axis | 35.380 / 36.000 mm |
[C1] | 24.600 / 24.930 mm |
[C2] Min | 1.3 mm |
[D] Recommended Housing Bore | 26.000 / 26.013 mm |
[D], Nominal | 26 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[C] Length Along Axis | 35.380 / 36.000 mm |
[C1] | 24.600 / 24.930 mm |
[C2] Min | 1.3 mm |
[D] Recommended Housing Bore | 26.000 / 26.013 mm |
[D], Nominal | 26 mm |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Stainless Steel |
Material | Steel; Plastic |
Number of Ball Circuits | 8 |
Self Alignment | Not Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486900863 |
Weight | 0.06 kg |
Wipers, Seals | Integral Wiper one end |