MAM16OPNWSS

MAM16OPNWSS
MAM16OPNWSS

Linear Bearing, Ball Bushing only, MultiTrac, 16 mm, Open, Not Self-aligning, Adjustable, Stainless Steel, Integral Wiper one end; Use with 16 mm Diameter Shaft in continuously supported applications

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
  • The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with Metric class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter16 mm
[Alpha]90 °
[C] Length Along Axis35.380 / 36.000 mm 
[C1]24.600 / 24.930 mm 
[C2] Min1.3 mm
[D] Recommended Housing Bore26.000 / 26.013 mm 
[D], Nominal26 mm
[E]10.6 mm
[F] Retention Hole Dia3 mm
[t]0 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionStainless Steel 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max185 °F
UPC Number662486901297 
Weight0.06 kg
Wipers, SealsIntegral Wiper one end 

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic420 N
Static Load Rating1500 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?