- Home
- Products
-
Part Numbers
-
Actuators
-
Worm Gear Screw Jacks
- M4-10010
M4-10010
Can't find what you're looking for? Go to the Product Selector
M4-10010
M4-V -L-TGS-90-G-00-0-0-0-0-0, Screw Jack, MULI4, Rotating Nut with Screw Anti-rotation, 90 mm Stroke, Standard Screw End, 40 x 7
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
-
Trapezoidal screw for rough conditions and good price/performance ratio
-
Ball screw for long duty cycle, high efficiency, and high positioning accuracy
-
Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
-
The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.
Dimension | Value |
[A1] | 180 mm |
[a1] | 150 mm |
[a2] | 15 mm |
[A2] | 63 mm |
[A3] | 39 mm |
[B1] | 47.5 mm |
[b1] | 115 mm |
[B2] | 145 mm |
[b2] | 36 mm |
[b3] | 6 mm |
[B3] | 240 mm |
[b4] | 16 mm |
[B4] | 150 mm |
[b5] | 2 mm |
[b6] | 14 mm |
[C1] | 70 mm |
[C3] | 65 mm |
[C4] | 32 mm |
[C5] | 29 mm |
[C6] | 58.5 mm |
[C7] | 58.5 mm |
[D1] | 20 x 45 |
[D2] | 60 mm |
[D3] | M30 x 3.5 |
[D5] | 60 mm |
[D6] | M12 |
[D7] | 52 mm |
[D8] | 25 mm |
[D9] | M10 |
[R] | 55 mm |
Specifications | Value |
_1. Size | 4 |
_2. Version | Rotating Nut with Screw Anti-rotation |
_3. Gear Ratio | Low Speed |
_4. Screw Type | Trapezoidal screw |
_5. Stroke | 90 mm |
_6. Screw End | Standard Screw End |
_7. End Fitting | No End Fitting |
_8. Bellows | No Bellows |
_9. Nut | Nut integrated |
10. Stop Collar | Without Stop Collar |
11. Special Features | Standard |
12. Screw Dimensions | 40 x 7 |
Weight | 18.5 kg |