- Home
- Products
-
Part Numbers
-
Actuators
-
Worm Gear Screw Jacks
- M3-30001
M3-30001
Can't find what you're looking for? Go to the Product Selector
M3-30001
M3-N-L-TGS-0500-G-GA-F-0-0-0-0, Screw Jack, MULI3, Rotating Nut, 500 mm Stroke, Standard Screw End, Fork End, With Bellows, 30 x 6
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
-
Trapezoidal screw for rough conditions and good price/performance ratio
-
Ball screw for long duty cycle, high efficiency, and high positioning accuracy
-
Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
-
The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.
Dimension | Value |
[A1] | 130 mm |
[a1] | 106 mm |
[a2] | 12 mm |
[A2] | 45 mm |
[A3] | 31 mm |
[B1] | 45 mm |
[b1] | 81 mm |
[B2] | 105 mm |
[b2] | 36 mm |
[b3] | 5 mm |
[B3] | 195 mm |
[b4] | 15 mm |
[B4] | 100 mm |
[b5] | 2 mm |
[b6] | 10 mm |
[C1] | 30 mm |
[C3] | 50 mm |
[C4] | 23 mm |
[C5] | 22 mm |
[C6] | 41 mm |
[C7] | 41 mm |
[D1] | 16 x 42.5 |
[D2] | 50 mm |
[D3] | M20 x 2.5 |
[D5] | 46 mm |
[D6] | M10 |
[D7] | 35 mm |
[D8] | 17 mm |
[D9] | M8 |
[R] | 44 mm |
Specifications | Value |
_1. Size | 3 |
_2. Version | Rotating Nut |
_3. Gear Ratio | Low Speed |
_4. Screw Type | Trapezoidal screw |
_5. Stroke | 500 mm |
_6. Screw End | Standard Screw End |
_7. End Fitting | Fork End |
_8. Bellows | With Bellows |
_9. Nut | Nut integrated |
10. Stop Collar | Without Stop Collar |
11. Special Features | Standard |
12. Screw Dimensions | 30 x 6 |
Weight | 11.7 kg |