- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Warner
-
M-Track
- M1-D012-0050-A04-LNB-JD2
M1-D012-0050-A04-LNB-JD2
Can't find what you're looking for? Go to the Product Selector
M1-D012-0050-A04-LNB-JD2
Special - Actuator, M-Track, 12 Vdc, 50 lbf, Connector
-
Internal limit switches automatically shut off the unit at end of stroke.
-
Optional potentiometer can provide positional location feedback.
-
Rod is non rotating during operation, can be rotated for mounting purposes.
Specifications | Value |
Anti-rotation | No |
Brake | no (self Locking) |
Connection | Connector |
Connector Type | Packard Electric Pack-Con male 8911773 with terminal 6294511 |
IP Rating | IP65/IP69K |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Protection, End-of-stroke | Electronic |
Protection, Overload | None |
Screw Type | Acme |
Temperature Max | -20 °F |
Temperature Min | 150 °F |
Temperature monitoring | Yes |
Voltage | 12 Vdc |