LSRA24 CR

LSRA24 CR
LSRA24 CR

Shaft Support, Continuous Support Assembly, Corrosion Resistant, Low Profile, Predrilled, Class L, Zinc Plated Steel Rail and 440C Shaft, Cut To Length, Use with 1.5 in Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory  

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class L Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • Bolt down from top
  • Consists of zinc plated steel rail and 440C stainless steel LinearRace shafting (HRC 50 min.).
  • LSRAs do not use standard “PD” shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[A]0.93 in
[A1]0.465 in
[A2]0.69 in
[H]1.375 in
[H] Tolerance± 0.002 in 
[H1]0.7 in
[N]0.390 thru, 0.601 Dia C-Bore x 0.580 Deep 
[X] Dim4 in
[Y]2 in
Recomended Bolt3/8 

Specifications

SpecificationsValue
ClassClass L 
MaterialZinc Plated Steel Rail and 440C Shaft 
Material, ShaftStainless Steel 440C 
Material, SupportSteel, Zinc Plated 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 
Weight7.69 lb/ft

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?