LINLUBE CASE

LINLUBE CASE
LINLUBE CASE

Linear Bearing, Grease, Accessory, LinearLube (12 Cartridges)

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • 12 CARTRIDGES
  • Thomson LinearLube lubricant is a synthetic lubricant that utilizes suspended Teflon® in a specially formulated compound.
  • LinearLube lubricant provides excellent performance characteristics in a wide range of applications.
  • It is FDA listed, non-polluting and non-corrosive.
  • LinearLube lubricant will not stain and adheres tightly to parts forming a virtually water resistant barrier.
  • Maintains properties in operating temperatures from -65°F to 450°F (-54°C to 232°C).
  • USDA Rated HL (Non-Toxic).
  • Will not oxidize in use.
  • 100% water resistant.

Dimensions

Specifications

SpecificationsValue
MaterialSynthetic lubricant with suspended Teflon® 
UPC Number662486073123 
Weight1 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?