LINEARLUBE

LINEARLUBE
LINEARLUBE

Linear Bearing, Grease, Accessory, Linearlube (400 Grams)

Lead Time:  1 Day 
$42.87 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • A specially formulated lubricant, specifically developed to meet a broad range of linear bearing applications.
  • Thomson LinearLube lubricant is a synthetic lubricant that utilizes suspended Teflon® in a specially formulated compound.
  • LinearLube lubricant provides excellent performance characteristics in a wide range of applications.
  • It is FDA listed, non-polluting and non-corrosive.
  • LinearLube lubricant will not stain and adheres tightly to parts forming a virtually water resistant barrier.
  • Maintains properties in operating temperatures from -65°F to 450°F (-54°C to 232°C).
  • USDA Rated HL (Non-Toxic).
  • Will not oxidize in use.
  • 100% water resistant.

Specifications

SpecificationsValue
MaterialSynthetic lubricant with suspended Teflon® 
UPC Number662486902577 
Weight400 g