KGM-G-1210-RH-00 - Product Obsolete

Product KGM-G-1210-RH-00 is now an obsolete item.

KGM-G-1210-RH-00
Ball Nut

Ball Nut, 12 mm X 10 mm, Round, No Safety Feature, Single Circuit


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style ZG
Screw Part Number 195-9717
Number Of Starts 2

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?