KGM-G-1002-RH-M-EE

KGM-G-1002-RH-M-EE
Ball Nut

Ball Nut, 10 mm X 2 mm, Wiper Included, Round, No Safety Feature, Multi Circuit, 3700 N

Lead Time:  4 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$238.40 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard

Dimensions

Dimensions
Dimension Value
D1 19.00 mm (0.748 in)
L 24.00 mm (0.945 in)
L1 8.00 mm (0.315 in)
TH M17 x 1

Specifications

Specification Value
Diameter 10 mm
Lead 2.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGM
Wiper Included
Screw Part Number SRT1002X3000
Number Of Circuits 4
Total Weight 0.033 kg

Performance

Performance Value
Load, Dynamic 3,700 N (832 lbf)
Load, Static 4,600 N (1,034 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?