KGF-D-5020-RH-EE

KGF-D-5020-RH-EE
Ball Nut

Ball Nut, 50 mm X 20 mm, Flanged, Wiper Included, Round with Flats, No Safety Feature, Channel, 60000 N

Lead Time:  4 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$534.38 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 85.00 mm (3.346 in)
D4 103.00 mm (4.055 in)
D5 11.00 mm (0.433 in)
D6 125.00 mm (4.921 in)
G M8x1
L1 22.00 mm (0.866 in)
L2 95.00 mm (3.740 in)
L7 18.00 mm (0.709 in)
L8 95.00 mm (3.740 in)
L9 10.00 mm (0.394 in)
L10 9.00 mm (0.354 in)

Specifications

Specification Value
Diameter 50 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 195-9725
Number Of Starts 2
Total Weight 2.500 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 60,000 N (13,489 lbf)
Load, Static 136 kN (30,641 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?