KGF-D-2550-RH-EE

KGF-D-2550-RH-EE
Ball Nut

Ball Nut, 25 mm X 50 mm, Flanged, Wiper Included, Round with Flats, No Safety Feature, End Cap, 15400 N

Lead Time:  4 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$356.26 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D4 51.00 mm (2.008 in)
D5 6.60 mm (0.260 in)
D6 62.00 mm (2.441 in)
G M6
L1 10.00 mm (0.394 in)
L2 58.00 mm (2.283 in)
L6 10.00 mm (0.394 in)
L7 10.00 mm (0.394 in)
L8 48.00 mm (1.890 in)
L9 8.00 mm (0.315 in)
L10 5.00 mm (0.197 in)

Specifications

Specification Value
Diameter 25 mm
Lead 50.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 195-9730
Number Of Starts 5
Total Weight 0.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 15,400 N (3,462 lbf)
Load, Static 32 kN (7,126 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?