KGF-D-2005-RH-EE

KGF-D-2005-RH-EE
Ball Nut

Ball Nut, 20 mm X 5 mm, Flanged, Wiper Included, Round with Flats, No Safety Feature, Channel, 10500 N

Lead Time:  4 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$187.20 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 20 mm
Lead 5.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9700
Number Of Starts 1
Total Weight 0.250 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 10,500 N (2,360 lbf)
Load, Static 17 kN (3,732 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?