- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Warner
-
B-Track
-
B-Track - K2X
- K2XG20-115V-08
K2XG20-115V-08
Can't find what you're looking for? Go to the Product Selector
K2XG20-115V-08
Actuator, B-Track, 115 Vac, 1500 lbf, 8 in
Lead Time:
30 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Protective coatings and O-ring seals throughout.
-
Ball Screw with brake design.
-
Ball detent over load clutch.
-
Thermal overload incorporated into the motor.
-
Heavy wall construction
-
Heat treated gears
Dimension | Value |
[A] | 15.89 in |
[S] | 8 in |
Specifications | Value |
Anti-rotation | No |
Brake | Integral Holding Brake |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -20 °F |
UPC Number | 883680061932 |
Voltage | 115 Vac |
Weight | 12 lb |