- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Warner
-
B-Track
-
B-Track - K2X
- K2XEP1.0G10-24V-36
K2XEP1.0G10-24V-36
Can't find what you're looking for? Go to the Product Selector
K2XEP1.0G10-24V-36
Actuator, B-Track, 24 Vdc, 1200 lbf, 36 in
Lead Time:
80 Days
$1,828.30
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Protective coatings and O-ring seals throughout.
-
Ball Screw with brake design.
-
Ball detent over load clutch.
-
Thermal overload incorporated into the motor.
-
Heavy wall construction
-
Heat treated gears
Specifications | Value |
Anti-rotation | No |
Brake | Integral Holding Brake |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -20 °F |
UPC Number | 883680972665 |
Voltage | 24 Vdc |
Weight | 21 lb |