- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Rotary Units
- K2RAG05-12V
K2RAG05-12V
Can't find what you're looking for? Go to the Product Selector
K2RAG05-12V
Actuator, B-Track, 12 Vdc, 30 in-lbs
Lead Time:
4 weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Rotary actuators for industrial and outdoor use
-
Easy and fast clevis mounting
-
Overload clutch
-
K2ra rotary actuators are motor driven gear boxes and use the base drive design and components of the K2 linear actuator.
Specifications | Value |
Gear Reduction | 5:1 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Temperature Max | 150 °F |
Temperature Min | -20 °F |
UPC Number | 786582955289 |
Voltage | 12 Vdc |
Weight | 10 lb |