- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Warner
-
B-Track
-
B-Track - K2
- K2G30-12V-BR-02R90
K2G30-12V-BR-02R90
Can't find what you're looking for? Go to the Product Selector
K2G30-12V-BR-02R90
Actuator, B-Track, 12 Vdc, 1500 lbf, 2 in, Connector, Rear adapter at 90°
Lead Time:
30 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Protective coatings and O-ring seals throughout.
-
Hybrid Acme style nut and screw design, no brake needed.
-
Ball detent over load clutch.
-
Thermal overload incorporated into the motor.
-
Heavy wall construction
-
Heat treated gears
Dimension | Value |
[A] | 8.32 in |
[S] | 2 in |
Specifications | Value |
Adapter Position | Rear adapter at 90° |
Anti-rotation | No |
Brake | no (self Locking) |
Connection | Connector |
Connector Type | Packard Electric 56 series 2984883 with terminal 2962987 |
IP Rating | IP65/IP69K |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Screw Type | Acme |
Temperature Max | 150 °F |
Temperature Min | -20 °F |
UPC Number | 883680696738 |
Voltage | 12 Vdc |
Weight | 10 lb |