K2EP1.0G20-115V-BR-36 - Product Obsolete

Product K2EP1.0G20-115V-BR-36 is now an obsolete item. Contact us with any further questions.

Review our current product offering through our Linear Actuator Product Selector.

K2EP1.0G20-115V-BR-36
K2EP1.0G20-115V-BR-36

Actuator, B-Track, 115 Vac, 750 lbf, 36 in, Flying Leads


  • Protective coatings and O-ring seals throughout.
  • Hybrid Acme style nut and screw design, no brake needed.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

Dimensions

dimensions
DimensionValue
[S]36 in

Specifications

SpecificationsValue
Anti-rotationNo 
Brakeno (self Locking) 
ConnectionFlying Leads 
IP RatingIP54 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-20 °F
UPC Number883680076950 
Voltage115 Vac 
Weight10 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic750 lbf
Load, Static, Max3000 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?