K2EP1.0G10-24V-BR-04R90 - Product Obsolete

Product K2EP1.0G10-24V-BR-04R90 is now an obsolete item.

Review our current product offering through our Linear Actuator Product Selector.

K2EP1.0G10-24V-BR-04R90
K2EP1.0G10-24V-BR-04R90

Actuator, B-Track, 24 Vdc, 600 lbf, 4 in, Connector, Rear adapter at 90°


  • Protective coatings and O-ring seals throughout.
  • Hybrid Acme style nut and screw design, no brake needed.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

Dimensions

dimensions
DimensionValue
[A]10.32 in
[S]4 in

Specifications

SpecificationsValue
Adapter PositionRear adapter at 90° 
Anti-rotationNo 
Brakeno (self Locking) 
ConnectionConnector 
Connector TypePackard Electric 56 series 2984883 with terminal 2962987 
IP RatingIP65/IP69K 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-20 °F
Voltage24 Vdc 

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic600 lbf
Load, Static, Max3000 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?