- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Specialty Linear Bearings
-
INST - Mini Instrument Bearings
- INST4MS1L10
INST4MS1L10
Can't find what you're looking for? Go to the Product Selector
INST4MS1L10
Linear Bearing, Ball Bushing Assembly, Miniature Instrument, 0.25 in, Closed, Not Self-aligning, Corrosion Resistant, 1 bearing, 1 shaft, 10 in Long
Lead Time:
10 Days
-
Accuracy level and compact size make the Miniature Instrument bearing ideal for small mechanisms or devices that require high repeatability and responsiveness.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.25 in |
[C] Length Along Axis | 0.735 / 0.750 in |
[C1] | 0.499 in |
[C2] Min | 0.039 in |
[D] Recommended Housing Bore | 0.4999 / 0.5005 in |
[D], Nominal | 0.5 in |
Length | 10 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Stainless Steel |
Number of Ball Circuits | 3 |
Self Alignment | Not Self-aligning |
Temperature Max | 600 °F |
UPC Number | 662486258919 |
Weight | 0.17 lb |