HUB50163

HUB50163
HUB50163

COUPLER 1/2" BORE & 1.63"O.D.

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For one complete coupler: Order two “Hubs” with the same O.D. and one matching DISK

Dimensions

dimensions
DimensionValue
[B]0.5 in
[D]1.63 in
[L]2 in
[L1]0.7 in
[L2]0.6 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?