HUB37131

HUB37131
HUB37131

HUB 3/8" BORE 1 5/16" OD

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For one complete coupler: Order two “Hubs” with the same O.D. and one matching DISK

Dimensions

dimensions
DimensionValue
[B]0.375 in
[D]1.31 in
[L]1.89 in
[L1]0.59 in
[L2]0.71 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?