- Home
- Products
- Precision Balls
- HS0999001M
HS0999001M-BOX
Can't find what you're looking for? Go to the Product Selector
HS0999001M
Precision Ball
Hard Stainless 440A, 0.999 in Diameter, Grade: 1000, Gauge: Standard Diameter, Box Quantity: 50
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$310.76
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 440A Stainless Steel has similar physical properties to 440C with a lower carbon level for workability.
- Thomson uses 440A for our Aerospace hollow balls. Our 440A hollow balls meet the chemical requirements of AMS-5630 and are heat treated for strength and through-hardened to HRC 52-60.
- All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.9990 in (25.375 mm) |
± 0.005000 in (± 127 µm)
|
[B] Sphericity |
- |
0.001 in (25 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.9990 in (25.375 mm) |
± 0.005000 in (± 127 µm)
|
[B] Sphericity |
- |
0.001 in (25 µm)
|
Specification |
Value |
Diameter |
0.9990 in (25.375 mm) |
Gauge |
Standard Diameter |
Material Spec |
AMS-QQ-763 |
Grade |
1000 |
Weight |
0.044940 lbs (0.020384 kg) |
Box Quantity |
50 |
Box Weight |
2.25 lbs (1.02 kg) |
To download the models below, you will need to sign in.
Sign In