HEXHUB34C

HEXHUB34C
HEXHUB34C

Linear Unit,


  • Hex Brake Hubs are included in TEB brake kits. This part number is for a replacement HexHUB only.

Dimensions

dimensions
DimensionValue
[A]32 mm
[B]14 mm
[C]6 mm
[D]M5 
[E]0.875 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?