HD48B017-0100CNO1EEMD

HD48B017-0100CNO1EEMD

Actuator, Electrak HD, 48 Vdc, Dynamic Load: ball screw, 1.7 kN (382 lbs), Max Stroke Length: 100 mm, Control: Can bus J1939 + open loop speed control0.3 m long cables with flying leads

Lead Time:  6 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$973.51 each Costs associated with shipping, packaging, and import taxes/duty not included.

    • Electrak® HD – Superior Performance Linear Actuator Higher Power, Longer Stroke, On-board Controls. Available with optional J1939 CAN bus/CANOpen and Unmatched Environmental Protection
    • Unrivaled Environmental Protection. IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak HD can withstand the harshest environments.
    • Salt spray tested for 500 hours.
    • RoHS and REACH (EU) certified. CE compliant.
    • Integrated manual override.
    • Standard anti-rotation actuation.
    • Integrated thermal overload protection.
    • 25% Duty Cycle @ 25 degrees C

Dimensions

Dimensions
Dimension Value
A 290.0 mm (11.417 in)
B1 13.4 mm (0.528 in)
B2 21.6 mm (0.850 in)
B3 25.4 mm (1.000 in)
B4 12.8 mm (0.504 in)
C1 17.5 mm (0.689 in)
C2 10.9 mm (0.429 in)
C3 30.2 mm (1.189 in)
S 100.0 mm (3.937 in)

Specifications

Specification Value
Anti-Rotation Yes
Brake Yes
Cable Length 300.000 mm / 11.811 in
Certifications CE
Special Connector Flying Leads
End Play, Max 1.200 mm / 0.047 in
IP Rating, Dynamic 66
IP Rating, Static 66, 67, 69K
Manual Override Yes
Material Zinc alloy, Aluminum, Stainless Steel
Nominal Stroke 100.00 mm / 3.94 in
Protection, End of Stroke Potentiometer output limits
Protection, Mid Stroke User-Defined Electronic Load Monitoring
Screw Type Ball
Temperature Max 70 °C / 158 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring Yes
Voltage 48 Vdc
Voltage Tolerance 36-64vdc
Maximum Current Draw 4.5 amp
Weight 6.500 kg / 14.330 lbs
Integrated Motor Control Yes
Electronic Load Monitoring Yes
Control CAN bus J1939
Feedback None
Serialized No
Smart Actuation No
Stroke Tolerance 1.200 mm / 0.047 in
Contains Liquids No
Returnable No
Warranty 12 Months
Install Manual Link https://www.thomsonlinear.com/downloads/actuators/Electrak_HD_Installation_Operation_mnen.pdf

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 1,700 N / 382 lbf
Load, Static 18,000 N / 4,047 lbf
Salt Spray Resistance 500 hours
Max Speed 71.12 mm/s / 2.80 in/s
Min Speed 57.91 mm/s / 2.28 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?