- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak HD - Heavy Duty, with DC motor
-
12 Vdc
-
_1700 N
- HD12B017-0100CNO1NNS
HD12B017-0100CNO1NNS
Can't find what you're looking for? Go to the Product Selector
HD12B017-0100CNO1NNS
Actuator, Electrak HD, 12 Vdc, 1700 N, 100 mm, CAN bus J1939 + open loop speed control, Cable length 300 mm, Flying Leads, Adapter at 0° (Standard), 58 mm/s Travel Rate @ Full Load
Lead Time:
30 Days
-
Electrak® HD – Superior Performance Linear Actuator Higher Power, Longer Stroke, On-board Controls. Available with optional J1939 CAN/ CAN open bus and Unmatched Environmental Protection
-
Unrivaled Environmental Protection. IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak HD can withstand the harshest environments.
-
Salt spray tested for 200 hours.
-
RoHS and REACH (EU) certified. CE compliant.
-
Integrated manual override.
-
Standard anti-rotation actuation.
-
Integrated thermal overload protection.
-
25% Duty Cycle @ 25 degrees C
Dimension | Value |
[A] | 277.4 mm |
[B1] | 13.4 mm |
[B2] | 21.6 mm |
[B3] | 25.4 mm |
[B4] | 12.2 E9 mm |
[B5] | 8.2 mm |
[C1] | 26.5 mm |
[C2] | 12.9 mm |
[C3] | 30.2 mm |
[C4] | 12.2 E9 mm |
[C5] | 8.2 mm |
[L] | 290.3 mm |
[S] | 100 mm |
Specifications | Value |
Adapter Position | Adapter at 0° (Standard) |
Anti-rotation | Yes |
Brake | with Brake |
Cable length | 300 mm |
Certification | RoHS and REACH (EU) certified. CE compliant. |
Connection | Flying Leads |
End Play, Max | 1.2 mm |
IP Rating | IP67/IP69K/IP66 (Dynamic) |
Manual Override | Yes |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | J1939 CAN bus |
Nominal Stroke | 100 mm |
Protection, End-of-stroke | Electronic |
Protection, Overload | Electronic |
Screw Type | Ball |
Temperature Max | 85 °C |
Temperature Min | -40 °C |
Temperature monitoring | Yes |
Voltage | 12 Vdc |
Voltage Tolerance | 9 - 16 Vdc |
Weight | 6.5 kg |