- Home
- Products
- Precision Balls
- HC05905525XXXMM
HC05905525XXXMM-BOX
Can't find what you're looking for? Go to the Product Selector
HC05905525XXXMM
Precision Ball
52100 Chrome, 15 mm Diameter, Grade: 24, Gauge: Standard Diameter, Box Quantity: 350
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$184.00
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
15.000 mm (0.5906 in) |
± 2.8 µm (± 0.000100 in)
|
[B] Sphericity |
- |
0.6 µm (0.000024 in)
|
[C] Surface Finish |
- |
0.04 µm (2 in)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
15.000 mm (0.5906 in) |
± 2.8 µm (± 0.000100 in)
|
[B] Sphericity |
- |
0.6 µm (0.000024 in)
|
[C] Surface Finish |
- |
0.04 µm (2 in)
|
Specification |
Value |
Diameter |
15.000 mm (0.5906 in) |
Gauge |
Standard Diameter |
Grade |
24 |
Weight |
0.013843 kg (0.030518 lbs) |
Box Quantity |
350 |
Box Weight |
4.84 kg (10.68 lbs) |
To download the models below, you will need to sign in.
Sign In