- Home
- Products
- Precision Balls
- HC05625016
HC05625016-BOX
Can't find what you're looking for? Go to the Product Selector
HC05625016
Precision Ball
52100 Chrome, 9/16 in Diameter, Grade: 16, Gauge: Standard Diameter, Box Quantity: 450
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$177.78
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.5625 in (14.288 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.000016 in (0.4 µm)
|
[C] Surface Finish |
- |
1 in (0.025 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.5625 in (14.288 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.000016 in (0.4 µm)
|
[C] Surface Finish |
- |
1 in (0.025 µm)
|
Specification |
Value |
Diameter |
0.5625 in (14.288 mm) |
Gauge |
Standard Diameter |
Grade |
16 |
Weight |
0.026373 lbs (0.011963 kg) |
Box Quantity |
450 |
Box Weight |
11.87 lbs (5.38 kg) |
To download the models below, you will need to sign in.
Sign In