- Home
- Products
- Precision Balls
- HC05000005
HC05000005-BOX
Can't find what you're looking for? Go to the Product Selector
HC05000005
Precision Ball
52100 Chrome, 1/2 in Diameter, Grade: 5, Gauge: Standard Diameter, Box Quantity: 600
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$301.87
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.5000 in (12.700 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.000005 in (0.13 µm)
|
[C] Surface Finish |
- |
0.8 in (0.014 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.5000 in (12.700 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.000005 in (0.13 µm)
|
[C] Surface Finish |
- |
0.8 in (0.014 µm)
|
Specification |
Value |
Diameter |
0.5000 in (12.700 mm) |
Gauge |
Standard Diameter |
Grade |
5 |
Weight |
0.018522 lbs (0.008401 kg) |
Box Quantity |
600 |
Box Weight |
11.11 lbs (5.04 kg) |
To download the models below, you will need to sign in.
Sign In