- Home
- Products
- Precision Balls
- HC04330725XXXMM
HC04330725XXXMM-BOX
Can't find what you're looking for? Go to the Product Selector
HC04330725XXXMM
Precision Ball
52100 Chrome, 11 mm Diameter, Grade: 24, Gauge: Standard Diameter, Box Quantity: 2,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$177.78
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
11.000 mm (0.4331 in) |
± 2.8 µm (± 0.000100 in)
|
[B] Sphericity |
- |
0.6 µm (0.000024 in)
|
[C] Surface Finish |
- |
0.04 µm (2 in)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
11.000 mm (0.4331 in) |
± 2.8 µm (± 0.000100 in)
|
[B] Sphericity |
- |
0.6 µm (0.000024 in)
|
[C] Surface Finish |
- |
0.04 µm (2 in)
|
Specification |
Value |
Diameter |
11.000 mm (0.4331 in) |
Gauge |
Standard Diameter |
Grade |
24 |
Weight |
0.005459 kg (0.012035 lbs) |
Box Quantity |
2,000 |
Box Weight |
10.92 kg (24.07 lbs) |
To download the models below, you will need to sign in.
Sign In