- Home
- Products
- Precision Balls
- HC01562510XXXDF
HC01562510XXXDF-BOX
Can't find what you're looking for? Go to the Product Selector
HC01562510XXXDF
Precision Ball
52100 Chrome, 5/32 in Diameter, Grade: 10, Gauge: Standard Diameter, DFARS, Box Quantity: 20,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$867.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1563 in (3.969 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1563 in (3.969 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Specification |
Value |
Diameter |
0.1563 in (3.969 mm) |
Gauge |
Standard Diameter |
Material Spec |
AMS-6440 |
Grade |
10 |
Weight |
0.000565 lbs (0.000256 kg) |
Box Quantity |
20,000 |
Box Weight |
11.31 lbs (5.13 kg) |
To download the models below, you will need to sign in.
Sign In