- Home
- Products
- Precision Balls
- HC01378010XXXMM
HC01378010XXXMM-BOX
Can't find what you're looking for? Go to the Product Selector
HC01378010XXXMM
Precision Ball
52100 Chrome, 3.5 mm Diameter, Grade: 10, Gauge: Standard Diameter, Box Quantity: 30,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$278.72
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
3.500 mm (0.1378 in) |
± 1 µm (± 0.000040 in)
|
[B] Sphericity |
- |
0.25 µm (0.00001 in)
|
[C] Surface Finish |
- |
0.02 µm (1 in)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
3.500 mm (0.1378 in) |
± 1 µm (± 0.000040 in)
|
[B] Sphericity |
- |
0.25 µm (0.00001 in)
|
[C] Surface Finish |
- |
0.02 µm (1 in)
|
Specification |
Value |
Diameter |
3.500 mm (0.1378 in) |
Gauge |
Standard Diameter |
Grade |
10 |
Weight |
0.000176 kg (0.000388 lbs) |
Box Quantity |
30,000 |
Box Weight |
5.28 kg (11.63 lbs) |
To download the models below, you will need to sign in.
Sign In