- Home
- Products
- Precision Balls
- HC01250025
HC01250025-BOX
Can't find what you're looking for? Go to the Product Selector
HC01250025
Precision Ball
52100 Chrome, 1/8 in Diameter, Grade: 24, Gauge: Standard Diameter, Box Quantity: 40,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$235.07
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1250 in (3.175 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1250 in (3.175 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Specification |
Value |
Diameter |
0.1250 in (3.175 mm) |
Gauge |
Standard Diameter |
Grade |
24 |
Weight |
0.000289 lbs (0.000131 kg) |
Box Quantity |
40,000 |
Box Weight |
11.58 lbs (5.25 kg) |
To download the models below, you will need to sign in.
Sign In