- Home
- Products
- Precision Balls
- HC00937525P10
HC00937525P10-BOX
Can't find what you're looking for? Go to the Product Selector
HC00937525P10
Precision Ball
52100 Chrome, 3/32 in Diameter, Grade: 24, Gauge: P10, Box Quantity: 60,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$399.15
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- High Chrome Carbon steel, typically known as Chrome Steel, is a workhorse of the precision motion industry.
- It is the most common material in radial bearings, linear bearings, and ball screws
- Our Chrome products meet the chemical requirements of AMS-6440, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0948 in (2.407 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0948 in (2.407 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Specification |
Value |
Diameter |
0.0938 in (2.381 mm) |
Gauge |
P10 |
Grade |
24 |
Weight |
0.000122 lbs (0.000055 kg) |
Box Quantity |
60,000 |
Box Weight |
7.33 lbs (3.32 kg) |
To download the models below, you will need to sign in.
Sign In