HC00781225P10

HC00781225P10
HC00781225P10

Precision Ball, 5/64 in Diameter, Chrome Steel 52100, Grade 25, P10 Gauge

Lead Time:  3 Days  

  • vacuum-degassed AISI E52100 chrome steel
  • Hardness: "Rockwell "C" 60 to 67
  • Tensile Strength . . . . . . . . . . . . . . . . . . . . . 325,000 psi
  • Yield Strength . . . . . . . . . . . . . . . . . . . . . . . 295,000 psi
  • Elongation in two inches . . . . . . . . . . . . . . . . 5%
  • Reduction in area . . . . . . . . . . . . . . . . . . . . 8%
  • Modulus of Elasticity . . . . . . . . . . . . . . . . . . 29,500,000 psi
  • Density . . . . . . . . . . . . . . . . . . . . . . . . . . .283 lb./cubic inch

Specifications

SpecificationsValue
Box Quantity100000 
GaugeP10 
Grade25 
MaterialChrome Steel 52100 
Weight0.073 lb