H3B-12-2B33-D-06-0020 - Product Obsolete

Product H3B-12-2B33-D-06-0020 is now an obsolete item.

H3B-12-2B33-D-06-0020
H3B-12-2B33-D-06-0020

Actuator, H-Track, 12 Vdc


  • Units are lubricated for life during assembly requiring no adjustments or maintenance.
  • Linear H-Track actuators operate in both tension and compression. They will hold a load stationary without power in either direction.
  • Electric control provides clean, smooth linear motion without hydraulic plumbing or other expensive componentry.
  • Simple installation and operation.
  • Safely absorbs impact shocks.
  • Resists drifting and locks during load reversals.

Dimensions

dimensions

Get Quote

*Please fill out the information below so we can best assist you:

Country
Industry *

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?